1.2.2.1.1.3.45 BLE_GAP_ScanFilterConfig_T
C
typedef struct
{
uint8_t nameFilterEnable : 1;
uint8_t svcDataFilterEnable : 1;
uint8_t msdFilterEnable : 1;
BLE_GAP_ScanFilterName_T nameFilter;
BLE_GAP_ScanFilterServiceData_T serviceDataFilter;
BLE_GAP_ScanFilterMsd_T msdFilter;
} BLE_GAP_ScanFilterConfig_T;Description
Scan filter parameters.
Field Documentation
| Field | Description |
|---|---|
| nameFilterEnable | Name filter option setting. Set true to enable name filter, otherwise set false. |
| svcDataFilterEnable | Service data filter option setting. Set true to enable service data filter, otherwise set false. |
| msdFilterEnable | Manufacture specific data Filter option setting. Set true to enable manufacture specific filter, otherwise set false. |
| nameFilter | Name filter. |
| serviceDataFilter | Service data filter. |
| msdFilter | Manufacturer specific data filter. |