1.2.2.1.1.3.1 BLE_GAP_Addr_T
C
typedef struct BLE_GAP_Addr_T
{
uint8_t addrType;
uint8_t addr[GAP_MAX_BD_ADDRESS_LEN];
} BLE_GAP_Addr_T;Description
Bluetooth address.
Field Documentation
| Field | Description |
|---|---|
| addrType | See Addr type. |
| addr | Bluetooth address, LSB format. |