18.6.5 EPLL Control
| Name: | EPLLCON |
| Offset: | 0x10 |
| Reset: | 0x00 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| EPLL_BYP | ECLKOUTEN | EPLLREFDIV[5:2] | |||||||
| Access | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | |||
| Reset | 1 | 0 | 0 | 0 | 0 | 0 | |||
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| EPLLREFDIV[1:0] | EPLLFBDIV[9:4] | ||||||||
| Access | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| EPLLFBDIV[3:0] | EPLLRST | EPLLFLOCK | EPLLPOSTDIV1[5:4] | ||||||
| Access | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | |
| Reset | 0 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| EPLLPOSTDIV1[3:0] | EPLLPWDN | EPLLBSWSEL[2:0] | |||||||
| Access | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | R/W/L | |
| Reset | 0 | 0 | 0 | 0 | 1 | 0 | 0 | 0 | |
Bit 31 – EPLL_BYP EPLL Bypass
Note: It is
recommended to setup SPLL first before setting up other PLLs, especially when using SYSPLL
for generating main system clock.
Bit 28 – ECLKOUTEN Ethernet Clock Out pin Enable Bit
| Value | Description |
|---|---|
| 1 | ETH_CLK_OUT Pin is enabled |
| 0 | ETH_CLK_OUT Pin is disabled |
Bits 27:22 – EPLLREFDIV[5:0] Reference Frequency Divide
| Value | Description |
|---|---|
| 1 ≤ EPLLDIVR ≤ 63 | Divide by EPLLDIVR |
| 0 | Not used |
Bits 21:12 – EPLLFBDIV[9:0] PLL Feedback Divider
| Value | Description |
|---|---|
| 16 ≤ EPLLFBDIV ≤ 1023 | Divide by EPLLDIVR |
| 0 to 15 | Not used |
Bit 11 – EPLLRST EPLL Reset
| Value | Description |
|---|---|
| 1 | Assert the reset to the EPLL |
| 0 | De-assert the reset to the EPLL |
Bit 10 – EPLLFLOCK EPLL Force Lock
| Value | Description |
|---|---|
| 1 | Force the EPLL lock signal to be asserted |
| 0 | Do not force the EPLL lock signal to be asserted |
Bits 9:4 – EPLLPOSTDIV1[5:0] First Post Divide Value
| Value | Description |
|---|---|
| 1 ≤ EPLLPOSTDIV1 ≤ 63, | Divide by EPLLPOSTDIV1 |
| 0 | Not used |
Bit 3 – EPLLPWDN EPLL Power Down Register bit
| Value | Description |
|---|---|
| 1 | EPLL is powered down |
| 0 | EPLL is active |