18.6.12 PBx Clock Divisor Control
Note: Perform the system unlock sequence
before this register can be written. The Reset value for PB3DIV[6:0] is 0x09.
| Name: | PBxDIV |
| Offset: | 0x58 + (x-1)*0x04 [x=1..5] |
| Reset: | 0x00008800 |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| PBxDIVON | PBxDIVRDY | ||||||||
| Access | R | R | |||||||
| Reset | 1 | 1 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PBxDIV[6:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | ||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | ||
Bit 15 – PBxDIVON (x=1 to 5) Output Enable bit
| Value | Description |
|---|---|
| 1 | Enables PBx Output clock |
| 0 | Disables PBx Output clock Note: Do not write
PB1DIV.PB1DIVON bit as ‘ 0’, as the CRU system uses this
clock, and it is one of the source for
REFO. |
Bit 11 – PBxDIVRDY (x=1 to 5) PBx Peripheral Clock Divisor Ready
| Value | Description |
|---|---|
| 1 | Indicates the PB clock divisor logic is not switching divisors and the PBxDIV may be written. |
| 0 | Indicates the PB clock divisor logic is currently switching values and the PBxDIV cannot be written. |
Bits 6:0 – PBxDIV[6:0] (x=1 to 5) PBx Peripheral Clock Divisor Control value
| Value | Description |
|---|---|
| 000_0000 | Divide by 1 PBx Clock is same frequency as SYS_CLK |
| 000_0001 | Divide by 2 PBx Clock is 1/2 of SYS_CLK |
| 000_0010 | Divide by 3 PBx Clock is 1/3 of SYS_CLK |
| 000_0011 | Divide by 4 PBx Clock is 1/4 of SYS_CLK |
| ... | ... |
| ... | ... |
| 000_1111 | Divide by 16 PBx Clock is 1/16 of SYS_CLK |
| 001_0000 | Divide by 17 PBx Clock is 1/17 of SYS_CLK |
| ... | ... |
| ... | ... |
| 111_1110 | Divide by 127 PBx Clock is 1/127 of SYS_CLK |
| 111_1111 | Divide by 128 PBx Clock is 1/128 of SYS_CLK |