18.6.9 NMI Control Register
Note: The system unlock sequence must be done before writing this register. See System Configuration and Register Locking (CFG) from Related Links.
| Name: | RNMICON |
| Offset: | 0x20 |
| Reset: | 0x00000000 |
| Property: | - |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| DMTO | WDTR | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| SWNMI | EXT | PLVD | CF | WDTS | |||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| NMICNT[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| NMICNT[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bit 25 – DMTO Deadman Timer Time-Out Flag bit (this causes a Reset when NMICNT expires)
1= DMT Time-out occurred and caused an NMI.0= DMT Time-out did not occur.
Note: Writing ‘
1’ to this bit cause a user-initiated DMT NMI event and NMICNT start.Bit 24 – WDTR Watchdog Timer Time-Out in Run Flag bit
1= WDT Time-out occurred and caused an NMI (this may cause a Reset if NMICNT expires).0= WDT Time-out did not occur.
Note: Writing ‘
1’ to this bit cause a user initiated WDT NMI event and NMICNT start.Bit 23 – SWNMI Software NMI Trigger bit
1= Writing ‘1’ to this bit generates an NMI.0= Writing ‘0’ to this bit has no effect.
Bit 19 – EXT External / Generic NMI Event bit
1= A general NMI event was detected and caused an NMI.0= A general NMI event was not detected.
Note: Writing ‘
1’ to this bit cause a user initiated EXT NMI event.Bit 18 – PLVD Programmable Low Voltage Detect Event bit
1= PLVD detected a low voltage condition and caused an NMI.0= PLVD did not detect a low voltage condition.
Note: Writing ‘
1’ to this bit causes a user-initiated PLVD NMI event.Bit 17 – CF Clock Fail Detect bit (Read/Clear-able by application)
1= FSCM detected clock failure and caused an NMI.0= FSCM did not detect clock failure.
Note: Writing ‘
1’ to this bit causes a user-initiated clock failure NMI event but does not cause a clock switch.Bit 16 – WDTS Watch-Dog Timer Time-out in Standby Sleep Flag bit
- 1 = WDT Time-out occurred during the Standby Sleep mode and caused a wake-up from sleep.
- 0 = WDT Time-out did not occur during the Standby Sleep mode.
Note: Writing ‘
1’ to this bit causes a user-initiated WDT NMI event.Bits 15:0 – NMICNT[15:0] NMI Reset counter value bit
- WDT event
- DMT event
| Values | Description |
|---|---|
| 0x0000 | No delay between NMI assertion and device Reset event. |
| 0x0001 | — |
| 0x0002 | — |
| ................. | — |
| ................. | — |
| ................. | — |
| 0xFFFE | — |
| 0xFFFF | Number of SYSCLK cycles that the software has to clear the NMI event before a device Reset is performed. If the NMI event is cleared before the counter reaches zero, no device Reset is asserted. |