26.5.5 Interrupts
The interrupt request line is connected to the Interrupt Controller. Using the RTC interrupt requires the Interrupt Controller (NVIC) to be configured first.
The interrupt request line is connected to the Interrupt Controller. Using the RTC interrupt requires the Interrupt Controller (NVIC) to be configured first.
DS00005998E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.