26.5.1 I/O Lines
In order to use the I/O lines of this peripheral, the RTC must be enabled and no higher priority peripherals for the RTC pins can be enabled. See I/O Ports and Peripheral Pin Select (PPS) from Related Links.
In order to use the I/O lines of this peripheral, the RTC must be enabled and no higher priority peripherals for the RTC pins can be enabled. See I/O Ports and Peripheral Pin Select (PPS) from Related Links.
DS00005998E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.