11.12 Register Description

The following are the list of conventions available in the register description:

  • – R = Readable bit
  • – W = Writable bit
  • – U = Unimplemented bit, read as ‘0’
  • – -n = Value at POR
  • – 1 = Bit is set
  • – 0 = Bit is cleared
  • – x = Bit is unknown