11.1 Overview
The prefetch cache is a performance-enhancing module included in the PIC32CX-BZ6 devices, along with the L1 cache (Cortex M Cache Controller) to the Cortex-M4 CPU.
The prefetch cache is a performance-enhancing module included in the PIC32CX-BZ6 devices, along with the L1 cache (Cortex M Cache Controller) to the Cortex-M4 CPU.
DS00005998E
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.