2.3.4.1.1 Timing Characteristics
(Ask a Question)| Drive Strength | Speed Grade | tDOUT | tDP | tDIN | tPY | tEOUT | tZL | tZH | tLZ | tHZ | tZLS | tZHS | Units |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 4 mA | Std. | 0.62 | 7.71 | 0.04 | 1.04 | 0.41 | 7.85 | 6.61 | 2.70 | 2.64 | 10.06 | 8.82 | ns |
| –1 | 0.52 | 6.43 | 0.03 | 0.86 | 0.34 | 6.55 | 5.51 | 2.25 | 2.20 | 8.38 | 7.35 | ns | |
| 8 mA | Std. | 0.62 | 4.97 | 0.04 | 1.04 | 0.41 | 5.06 | 4.11 | 3.05 | 3.24 | 7.27 | 6.31 | ns |
| –1 | 0.52 | 4.14 | 0.03 | 0.86 | 0.34 | 4.22 | 3.42 | 2.54 | 2.70 | 6.05 | 5.26 | ns | |
| 12 mA1 | Std. | 0.62 | 3.61 | 0.04 | 1.04 | 0.41 | 3.68 | 2.86 | 3.28 | 3.63 | 5.88 | 5.07 | ns |
| –1 | 0.52 | 3.01 | 0.03 | 0.86 | 0.34 | 3.06 | 2.39 | 2.74 | 3.02 | 4.90 | 4.22 | ns | |
| 16 mA | Std. | 0.62 | 3.41 | 0.04 | 1.04 | 0.41 | 3.47 | 2.60 | 3.33 | 3.72 | 5.67 | 4.81 | ns |
| –1 | 0.52 | 2.84 | 0.03 | 0.86 | 0.34 | 2.89 | 2.17 | 2.78 | 3.10 | 4.73 | 4.01 | ns | |
| 24 mA | Std. | 0.62 | 3.14 | 0.04 | 1.04 | 0.41 | 3.20 | 2.17 | 3.39 | 4.10 | 5.40 | 4.38 | ns |
| –1 | 0.52 | 2.62 | 0.03 | 0.86 | 0.34 | 2.67 | 1.81 | 2.83 | 3.41 | 4.50 | 3.65 | ns |
Note:
- Denotes the software default selection. This note is applicable for the entire row.
- For specific junction temperature and voltage supply levels, refer to Table 2-7 for derating values.
| Drive Strength | Speed Grade | tDOUT | tDP | tDIN | tPY | tEOUT | tZL | tZH | tLZ | tHZ | tZLS | tZHS | Units |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 4 mA | Std. | 0.62 | 10.44 | 0.04 | 1.04 | 0.41 | 10.63 | 8.80 | 2.70 | 2.48 | 12.83 | 11.01 | ns |
| –1 | 0.52 | 8.70 | 0.03 | 0.86 | 0.34 | 8.86 | 7.34 | 2.25 | 2.07 | 10.70 | 9.17 | ns | |
| 8 mA | Std. | 0.62 | 7.45 | 0.04 | 1.04 | 0.41 | 7.59 | 6.27 | 3.04 | 3.08 | 9.79 | 8.47 | ns |
| –1 | 0.52 | 6.21 | 0.03 | 0.86 | 0.34 | 6.32 | 5.22 | 2.54 | 2.56 | 8.16 | 7.06 | ns | |
| 12 mA | Std. | 0.62 | 5.73 | 0.04 | 1.04 | 0.41 | 5.84 | 4.90 | 3.28 | 3.46 | 8.04 | 7.11 | ns |
| –1 | 0.52 | 4.78 | 0.03 | 0.86 | 0.34 | 4.87 | 4.09 | 2.73 | 2.88 | 6.70 | 5.92 | ns | |
| 16 mA | Std. | 0.62 | 5.36 | 0.04 | 1.04 | 0.41 | 5.46 | 4.60 | 3.33 | 3.56 | 7.67 | 6.81 | ns |
| –1 | 0.52 | 4.47 | 0.03 | 0.86 | 0.34 | 4.55 | 3.83 | 2.77 | 2.97 | 6.39 | 5.67 | ns | |
| 24 mA | Std. | 0.62 | 5.00 | 0.04 | 1.04 | 0.41 | 5.09 | 4.58 | 3.39 | 3.92 | 7.29 | 6.79 | ns |
| –1 | 0.52 | 4.16 | 0.03 | 0.86 | 0.34 | 4.24 | 3.82 | 2.82 | 3.27 | 6.08 | 5.66 | ns |
Note: For specific junction temperature and voltage supply levels, refer to Table 2-7 for derating values.
| Drive Strength | Speed Grade | tDOUT | tDP | tDIN | tPY | tPYS | tEOUT | tZL | tZH | tLZ | tHZ | Units |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 8 mA1 | Std. | 0.23 | 2.47 | 0.09 | 1.00 | 1.40 | 0.23 | 2.52 | 1.99 | 2.35 | 2.62 | ns |
| –1 | 0.19 | 2.06 | 0.08 | 0.84 | 1.16 | 0.19 | 2.10 | 1.66 | 1.96 | 2.19 | ns |
Note:
- Denotes the software default selection. This note is applicable for the entire row.
- For specific junction temperature and voltage supply levels, refer to Table 2-7 for derating values.