2.3.4.2 2.5V LVCMOS

Low-Voltage CMOS for 2.5V is an extension of the LVCMOS standard (JESD8-5) used for general-purpose 2.5V applications.

Table 2-42. Minimum and Maximum DC Input and Output Levels Applicable to FPGA I/O Banks
2.5V LVCMOSVILVIHVOLVOHIOLIOHIOSLIOSHIILIIH
Drive StrengthMin.
VMax.
VMin.
VMax.
VMax.
VMin.
VmAmAMax.
mA1Max.
mA1µA2µA2
2 mA–0.30.71.72.70.71.72218161515
4 mA–0.30.71.72.70.71.74418161515
6 mA–0.30.71.72.70.71.76637321515
8 mA–0.30.71.72.70.71.78837321515
12 mA3–0.30.71.72.70.71.7121274651515
16 mA–0.30.71.72.70.71.7161687831515
24 mA–0.30.71.72.70.71.724241241691515
Note:
  1. Currents are measured at high temperature (100°C junction temperature) and maximum voltage.
  2. Currents are measured at 125 °C junction temperature.
  3. Denotes the software default selection. This note is applicable for the entire row.
Table 2-43. Minimum and Maximum DC Input and Output Levels Applicable to MSS I/O Banks
2.5VLVCMOSVILVIHVOLVOHIOLIOHIOSLIOSHIILIIH
Drive StrengthMin.
VMax.
VMin.
VMax.
VMax.
VMin.
VmAmAMax.
mA1Max.,
mA1µA2µA2
8 mA3–0.30.71.73.60.71.78837321515
Note:
  1. Currents are measured at high temperature (100 °C junction temperature) and maximum voltage.
  2. Currents are measured at 125 °C junction temperature.
  3. Software default selection highlighted in gray.
Figure 2-17. AC Loading
Table 2-44. AC Waveforms, Measuring Points, and Capacitive Loads
Input Low (V)Input High (V)Measuring Point1 (V)VREF (typ.) (V)CLOAD (pF)
02.51.2—35
Note:
  1. Measuring point = Vtrip. See Table 2-22 for a complete table of trip points.