2.3.4.4 1.5V LVCMOS (JESD8-11)

Low-Voltage CMOS for 1.5V is an extension of the LVCMOS standard (JESD8-5) used for general-purpose 1.5V applications. It uses a 1.5V input buffer and a push-pull output buffer.

Table 2-54. Minimum and Maximum DC Input and Output Levels Applicable to FPGA I/O Banks
1.5V
 LVCMOSVILVIHVOLVOHIOLIOHIOSLIOSHIILIIH
Drive
StrengthMin. VMax.
VMin.
VMax.
VMax.
VMin.
VmAmAMax.
mA1Max.
mA1µA2µA2
2 mA–0.30.35 * VCCxxxxIOBx0.65 * VCCxxxxIOBx1.5750.25 *  VCCxxxxIOBx0.75 * VCCxxxxIOBx2216131515
4 mA–0.30.35 *  VCCxxxxIOBx0.65 * VCCxxxxIOBx1.5750.25 *  VCCxxxxIOBx0.75 * VCCxxxxIOBx4433251515
6 mA–0.30.35 * VCCxxxxIOBx0.65 * VCCxxxxIOBx1.5750.25 *  VCCxxxxIOBx0.75 * VCCxxxxIOBx6639321515
8 mA–0.30.35 * VCCxxxxIOBx0.65 * VCCxxxxIOBx1.5750.25 *  VCC0.75 * VCCxxxxIOBx8855661515
12 mA3–0.30.35 * VCCxxxxIOBx0.65 * VCCxxxxIOBx1.5750.25 * VCCxxxxIOBx0.75 * VCCxxxxIOBx121255661515
Note:
  1. Currents are measured at high temperature (100 °C junction temperature) and maximum voltage.
  2. Currents are measured at 125 °C junction temperature.
  3. Denotes the software default selection. This note is applicable for the entire row.
Table 2-55. Minimum and Maximum DC Input and Output Levels Applicable to MSS I/O Banks
1.5V
 LVCMOSVILVIHVOLVOHIOLIOHIOSLIOSHIILIIH
Drive
StrengthMin. VMax. 
VMin.
VMax. VMax.
VMin.
VmAmAMax. mA1Max. mA1µA2µA2
2 mA3–0.30.35 * VCCxxxxIOBx0.65  *  VCCxxxxIOBx1.5750.25 * VCCxxxxIOBx0.75 * VCCxxxxIOBx2216131515
Note:
  1. Currents are measured at high temperature (100 °C junction temperature) and maximum voltage.
  2. Currents are measured at 125 °C junction temperature.
  3. Denotes the software default selection. This note is applicable for the entire row.
Figure 2-19. AC Loading
Table 2-56. AC Waveforms, Measuring Points, and Capacitive Loads
Input Low (V)Input High (V)Measuring Point1 (V)VREF (typ.) (V)CLOAD (pF)
01.50.75–35
Note:
  1. Measuring point = Vtrip. See Table 2-22 for a complete table of trip points.