2.3.4.3 1.8V LVCMOS

Low-voltage CMOS for 1.8V is an extension of the LVCMOS standard (JESD8-5) used for general-purpose 1.8V applications. It uses a 1.8V input buffer and a push-pull output buffer.

Table 2-48. Minimum and Maximum DC Input and Output Levels Applicable to FPGA I/O Banks
1.8V
LVCMOSVILVIHVOLVOHIOLIOHIOSLIOSHIILIIH
Drive StrengthMin. VMax.
VMin.
VMax. VMax. VMin.
VmAmAMax.
mA1Max.
mA1µA2µA2
2 mA–0.30.35 * VCCxxxxIOBx0.65 * VCCxxxxIOBx1.90.45VCCxxxxIOBx – 0.45221191515
4 mA–0.30.35 * VCCxxxxIOBx0.65 * VCCxxxxIOBx1.90.45VCCxxxxIOBx – 0.454422171515
6 mA–0.30.35 * VCCxxxxIOBx0.65 * VCCxxxxIOBx1.90.45VCCxxxxIOBx – 0.456644351515
8 mA–0.30.35 * VCCxxxxIOBx0.65 * VCCxxxxIOBx1.90.45VCCxxxxIOBx – 0.458851451515
12 mA3–0.30.35 * VCCxxxxIOBx0.65 * VCCxxxxIOBx1.90.45VCCxxxxIOBx – 0.45121274911515
16 mA–0.30.35 * VCCxxxxIOBx0.65 * VCCxxxxIOBx1.90.45VCCxxxxIOBx – 0.45161674911515
Note:
  1. Currents are measured at high temperature (100 °C junction temperature) and maximum voltage.
  2. Currents are measured at 125 °C junction temperature.
  3. Denotes the software default selection. This note is applicable for the entire row.
Table 2-49. Minimum and Maximum DC Input and Output Levels—Applicable to MSS I/O Banks
1.8VLVCMOSVILVIHVOLVOHIOLIOHIOSLIOSHIILIIH
Drive
StrengthMin. VMax.
VMin.
VMax. VMax. VMin.
VmAmAMax. mA1Max. mA1µA2µA2
4 mA3–0.30.35 * VCCxxxxIOBx0.65 * VCCxxxxIOBx3.60.45VCCxxxxIOBx – 0.454422171515
Note:
  1. Currents are measured at high temperature (100 °C junction temperature) and maximum voltage.
  2. Currents are measured at 125 °C junction temperature.
  3. Denotes the software default selection. This note is applicable for the entire row.
Figure 2-18. AC Loading
Table 2-50. AC Waveforms, Measuring Points, and Capacitive Loads
Input Low (V)Input High (V)Measuring Point1 (V)VREF (typ.) (V)CLOAD (pF)
01.80.9—35
Note:
  1. Measuring point = Vtrip. See Table 2-22 for a complete table of trip points.