2.3.4.2.1 Timing Characteristics
(Ask a Question)| Drive Strength | Speed Grade | tDOUT | tDP | tDIN | tPY | tEOUT | tZL | tZH | tLZ | tHZ | tZLS | tZHS | Units |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 4 mA | Std. | 0.57 | 8.67 | 0.04 | 1.32 | 0.41 | 7.89 | 8.67 | 2.72 | 2.32 | 10.09 | 10.87 | ns |
| –1 | 0.47 | 7.22 | 0.03 | 1.10 | 0.34 | 6.57 | 7.22 | 2.27 | 1.94 | 8.41 | 9.06 | ns | |
| 8 mA | Std. | 0.57 | 5.19 | 0.04 | 1.32 | 0.41 | 5.10 | 5.19 | 3.11 | 3.03 | 7.30 | 7.40 | ns |
| –1 | 0.47 | 4.33 | 0.03 | 1.10 | 0.34 | 4.25 | 4.33 | 2.59 | 2.52 | 6.09 | 6.16 | ns | |
| 12 mA1 | Std. | 0.62 | 3.64 | 0.04 | 1.32 | 0.41 | 3.71 | 3.46 | 3.37 | 3.47 | 5.91 | 5.66 | ns |
| –1 | 0.52 | 3.03 | 0.03 | 1.10 | 0.34 | 3.09 | 2.88 | 2.81 | 2.90 | 4.93 | 4.72 | ns | |
| 16 mA | Std. | 0.62 | 3.44 | 0.04 | 1.32 | 0.41 | 3.50 | 3.09 | 3.43 | 3.59 | 5.70 | 5.29 | ns |
| –1 | 0.52 | 2.86 | 0.03 | 1.10 | 0.34 | 2.92 | 2.57 | 2.85 | 2.99 | 4.75 | 4.41 | ns | |
| 24 mA | Std. | 0.62 | 3.16 | 0.04 | 1.32 | 0.41 | 3.22 | 2.48 | 3.50 | 4.03 | 5.43 | 4.68 | ns |
| –1 | 0.52 | 2.64 | 0.03 | 1.10 | 0.34 | 2.68 | 2.06 | 2.92 | 3.35 | 4.52 | 3.90 | ns |
Note:
- Denotes the software default selection. This note is applicable for the entire row.
- For specific junction temperature and voltage supply levels, refer to Table 2-7 for derating values.
| Drive Strength | Speed Grade | tDOUT | tDP | tDIN | tPY | tEOUT | tZL | tZH | tLZ | tHZ | tZLS | tZHS | Units |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 4 mA | Std. | 0.57 | 11.25 | 0.04 | 1.32 | 0.41 | 11.45 | 11.25 | 2.72 | 2.22 | 13.65 | 13.45 | ns |
| –1 | 0.47 | 9.37 | 0.03 | 1.10 | 0.34 | 9.54 | 9.37 | 2.27 | 1.85 | 11.37 | 11.21 | ns | |
| 8 mA | Std. | 0.57 | 8.15 | 0.04 | 1.32 | 0.41 | 8.30 | 7.73 | 3.11 | 2.92 | 10.50 | 9.94 | ns |
| –1 | 0.47 | 6.79 | 0.03 | 1.10 | 0.34 | 6.92 | 6.44 | 2.59 | 2.43 | 8.75 | 8.28 | ns | |
| 12 mA | Std. | 0.62 | 6.34 | 0.04 | 1.32 | 0.41 | 6.46 | 5.91 | 3.37 | 3.36 | 8.66 | 8.11 | ns |
| –1 | 0.52 | 5.28 | 0.03 | 1.10 | 0.34 | 5.38 | 4.92 | 2.81 | 2.80 | 7.22 | 6.76 | ns | |
| 16 mA | Std. | 0.62 | 5.92 | 0.04 | 1.32 | 0.41 | 6.03 | 5.52 | 3.42 | 3.48 | 8.23 | 7.72 | ns |
| –1 | 0.52 | 4.93 | 0.03 | 1.10 | 0.34 | 5.02 | 4.60 | 2.85 | 2.90 | 6.86 | 6.43 | ns | |
| 24 mA | Std. | 0.62 | 5.55 | 0.04 | 1.32 | 0.41 | 5.65 | 5.51 | 3.50 | 3.90 | 7.86 | 7.71 | ns |
| –1 | 0.52 | 4.62 | 0.03 | 1.10 | 0.34 | 4.71 | 4.59 | 2.92 | 3.25 | 6.55 | 6.43 | ns |
Note: For specific junction temperature and voltage supply levels, refer to Table 2-7 for derating values.
| Drive Strength | Speed Grade | tDOUT | tDP | tDIN | tPY | tPYS | tEOUT | tZL | tZH | tLZ | tHZ | Units |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 8 mA1 | Std. | 0.23 | 2.52 | 0.09 | 1.27 | 1.49 | 0.23 | 2.57 | 2.34 | 2.34 | 2.48 | ns |
| –1 | 0.19 | 2.10 | 0.08 | 1.06 | 1.24 | 0.19 | 2.14 | 1.95 | 1.95 | 2.07 | ns |
Note:
- Denotes the software default selection. This note is applicable for the entire row.
- For specific junction temperature and voltage supply levels, refer to Table 2-7 for derating values.