2.3.4.4.1 Timing Characteristics
(Ask a Question)| Drive Strength | Speed Grade | tDOUT | tDP | tDIN | tPY | tEOUT | tZL | tZH | tLZ | tHZ | tZLS | tZHS | Units |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2 m | Std. | 0.62 | 8.35 | 0.04 | 1.44 | 0.41 | 6.89 | 8.35 | 3.42 | 2.77 | 9.09 | 10.55 | ns |
| –1 | 0.52 | 6.95 | 0.03 | 1.20 | 0.34 | 5.74 | 6.95 | 2.85 | 2.31 | 7.58 | 8.79 | ns | |
| 4 mA | Std. | 0.62 | 5.31 | 0.04 | 1.44 | 0.41 | 4.94 | 5.31 | 3.78 | 3.41 | 7.15 | 7.51 | ns |
| –1 | 0.52 | 4.42 | 0.03 | 1.20 | 0.34 | 4.12 | 4.42 | 3.15 | 2.85 | 5.95 | 6.26 | ns | |
| 6 mA | Std. | 0.62 | 4.67 | 0.04 | 1.44 | 0.41 | 4.65 | 4.67 | 3.86 | 3.58 | 6.85 | 6.88 | ns |
| –1 | 0.52 | 3.89 | 0.03 | 1.20 | 0.34 | 3.87 | 3.89 | 3.22 | 2.98 | 5.71 | 5.73 | ns | |
| 8 mA | Std. | 0.62 | 4.17 | 0.04 | 1.44 | 0.41 | 4.24 | 3.58 | 3.98 | 4.20 | 6.45 | 5.78 | ns |
| –1 | 0.52 | 3.47 | 0.03 | 1.20 | 0.34 | 3.54 | 2.98 | 3.32 | 3.50 | 5.37 | 4.82 | ns | |
| 12 mA1 | Std. | 0.62 | 4.17 | 0.04 | 1.44 | 0.41 | 4.24 | 3.58 | 3.98 | 4.20 | 6.45 | 5.78 | ns |
| –1 | 0.52 | 3.47 | 0.03 | 1.20 | 0.34 | 3.54 | 2.98 | 3.32 | 3.50 | 5.37 | 4.82 | ns |
Note:
- Denotes the software default selection. This note is applicable for the entire row.
- For specific junction temperature and voltage supply levels, refer to Table 2-7 for derating values.
| Drive Strength | Speed Grade | tDOUT | tDP | tDIN | tPY | tEOUT | tZL | tZH | tLZ | tHZ | tZLS | tZHS | Units |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2 mA | Std. | 0.62 | 12.80 | 0.04 | 1.44 | 0.41 | 13.04 | 12.53 | 3.43 | 2.65 | 15.24 | 14.73 | ns |
| –1 | 0.52 | 10.67 | 0.03 | 1.20 | 0.34 | 10.87 | 10.44 | 2.86 | 2.21 | 12.70 | 12.28 | ns | |
| 4 mA | Std. | 0.62 | 10.18 | 0.04 | 1.44 | 0.41 | 10.37 | 9.38 | 3.79 | 3.28 | 12.57 | 11.59 | ns |
| –1 | 0.52 | 8.48 | 0.03 | 1.20 | 0.34 | 8.64 | 7.82 | 3.16 | 2.74 | 10.48 | 9.66 | ns | |
| 6 mA | Std. | 0.62 | 9.49 | 0.04 | 1.44 | 0.41 | 9.67 | 8.75 | 3.87 | 3.45 | 11.87 | 10.95 | ns |
| –1 | 0.52 | 7.91 | 0.03 | 1.20 | 0.34 | 8.05 | 7.29 | 3.22 | 2.87 | 9.89 | 9.13 | ns | |
| 8 mA | Std. | 0.62 | 9.04 | 0.04 | 1.44 | 0.41 | 9.21 | 8.76 | 3.99 | 4.05 | 11.41 | 10.96 | ns |
| –1 | 0.52 | 7.53 | 0.03 | 1.20 | 0.34 | 7.67 | 7.30 | 3.33 | 3.37 | 9.51 | 9.13 | ns | |
| 12 mA | Std. | 0.62 | 9.04 | 0.04 | 1.44 | 0.41 | 9.21 | 8.76 | 3.99 | 4.05 | 11.41 | 10.96 | ns |
| –1 | 0.52 | 7.53 | 0.03 | 1.20 | 0.34 | 7.67 | 7.30 | 3.33 | 3.37 | 9.51 | 9.13 | ns |
Note: For specific junction temperature and voltage supply levels, refer to Table 2-7 for derating values.
| Drive Strength | Speed Grade | tDOUT | tDP | tDIN | tPY | tPYS | tEOUT | tZL | tZH | tLZ | tHZ | Units |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2 mA1 | Std. | 0.23 | 3.47 | 0.09 | 1.37 | 2.00 | 0.23 | 3.53 | 3.43 | 2.40 | 2.37 | ns |
| –1 | 0.19 | 2.89 | 0.08 | 1.14 | 1.66 | 0.19 | 2.94 | 2.86 | 2.00 | 1.98 | ns |
Note:
- Denotes the software default selection. This note is applicable for the entire row.
- For specific junction temperature and voltage supply levels, refer to Table 2-7 for derating values.