2.3.4.3.1 Timing Characteristics
(Ask a Question)| Drive Strength | Speed Grade | tDOUT | tDP | tDIN | tPY | tEOUT | tZL | tZH | tLZ | tHZ | tZLS | tZHS | Units |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2 mA | Std. | 0.62 | 11.85 | 0.04 | 1.22 | 0.41 | 9.22 | 11.85 | 2.80 | 1.70 | 11.42 | 14.05 | ns |
| –1 | 0.52 | 9.87 | 0.03 | 1.02 | 0.34 | 7.68 | 9.87 | 2.33 | 1.42 | 9.52 | 11.71 | ns | |
| 4 mA | Std. | 0.62 | 6.91 | 0.04 | 1.22 | 0.41 | 5.92 | 6.91 | 3.26 | 2.85 | 8.13 | 9.12 | ns |
| –1 | 0.52 | 5.76 | 0.03 | 1.02 | 0.34 | 4.94 | 5.76 | 2.72 | 2.38 | 6.77 | 7.60 | ns | |
| 6 mA | Std. | 0.62 | 4.46 | 0.04 | 1.22 | 0.41 | 4.27 | 4.46 | 3.58 | 3.40 | 6.48 | 6.66 | ns |
| –1 | 0.52 | 3.71 | 0.03 | 1.02 | 0.34 | 3.56 | 3.71 | 2.98 | 2.84 | 5.40 | 5.55 | ns | |
| 8 mA | Std. | 0.62 | 3.95 | 0.04 | 1.22 | 0.41 | 4.02 | 3.93 | 3.65 | 3.55 | 6.23 | 6.14 | ns |
| –1 | 0.52 | 3.29 | 0.03 | 1.02 | 0.34 | 3.35 | 3.28 | 3.04 | 2.96 | 5.19 | 5.12 | ns | |
| 12 mA1 | Std. | 0.62 | 3.62 | 0.04 | 1.22 | 0.41 | 3.68 | 3.06 | 3.75 | 4.09 | 5.89 | 5.26 | ns |
| –1 | 0.52 | 3.01 | 0.03 | 1.02 | 0.34 | 3.07 | 2.55 | 3.12 | 3.41 | 4.91 | 4.39 | ns | |
| 16 mA | Std. | 0.62 | 3.62 | 0.04 | 1.22 | 0.41 | 3.68 | 3.06 | 3.75 | 4.09 | 5.89 | 5.26 | ns |
| –1 | 0.52 | 3.01 | 0.03 | 1.02 | 0.34 | 3.07 | 2.55 | 3.12 | 3.41 | 4.91 | 4.39 | ns |
Note:
- Denotes the software default selection. This note is applicable for the entire row.
- For specific junction temperature and voltage supply levels, refer to Table 2-7 for derating values.
| Drive Strength | Speed Grade | tDOUT | tDP | tDIN | tPY | tEOUT | tZL | tZH | tLZ | tHZ | tZLS | tZHS | Units |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 2 mA | Std. | 0.62 | 15.25 | 0.04 | 1.22 | 0.41 | 14.43 | 15.25 | 2.80 | 1.65 | 16.63 | 17.46 | ns |
| –1 | 0.52 | 12.71 | 0.03 | 1.02 | 0.34 | 12.02 | 12.71 | 2.34 | 1.37 | 13.86 | 14.55 | ns | |
| 4 mA | Std. | 0.62 | 10.43 | 0.04 | 1.22 | 0.41 | 10.62 | 10.31 | 3.27 | 2.75 | 12.82 | 12.51 | ns |
| –1 | 0.52 | 8.69 | 0.03 | 1.02 | 0.34 | 8.85 | 8.59 | 2.72 | 2.29 | 10.69 | 10.42 | ns | |
| 6 mA | Std. | 0.62 | 8.21 | 0.04 | 1.22 | 0.41 | 8.36 | 7.75 | 3.58 | 3.30 | 10.57 | 9.96 | ns |
| –1 | 0.52 | 6.84 | 0.03 | 1.02 | 0.34 | 6.97 | 6.46 | 2.98 | 2.75 | 8.81 | 8.30 | ns | |
| 8 mA | Std. | 0.62 | 7.66 | 0.04 | 1.22 | 0.41 | 7.80 | 7.22 | 3.65 | 3.44 | 10.01 | 9.43 | ns |
| –1 | 0.52 | 6.38 | 0.03 | 1.02 | 0.34 | 6.50 | 6.02 | 3.04 | 2.87 | 8.34 | 7.86 | ns | |
| 12 mA | Std. | 0.62 | 7.24 | 0.04 | 1.22 | 0.41 | 7.38 | 7.23 | 3.75 | 3.96 | 9.58 | 9.43 | ns |
| –1 | 0.52 | 6.04 | 0.03 | 1.02 | 0.34 | 6.15 | 6.02 | 3.13 | 3.30 | 7.98 | 7.86 | ns | |
| 16 mA | Std. | 0.62 | 7.24 | 0.04 | 1.22 | 0.41 | 7.38 | 7.23 | 3.75 | 3.96 | 9.58 | 9.43 | ns |
| –1 | 0.52 | 6.04 | 0.03 | 1.02 | 0.34 | 6.15 | 6.02 | 3.13 | 3.30 | 7.98 | 7.86 | ns |
Note: For specific junction temperature and voltage supply levels,
refer to Table 2-7 for derating values.
| Drive Strength | Speed Grade | tDOUT | tDP | tDIN | tPY | tPYS | tEOUT | tZL | tZH | tLZ | tHZ | Units |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 4 mA1 | Std. | 0.23 | 2.97 | 0.09 | 1.17 | 1.75 | 0.23 | 3.02 | 2.92 | 2.36 | 2.41 | ns |
| –1 | 0.19 | 2.47 | 0.08 | 0.98 | 1.46 | 0.19 | 2.52 | 2.43 | 1.97 | 2.00 | ns |
Note:
- Denotes the software default selection. This note is applicable for the entire row.
- For specific junction temperature and voltage supply levels, refer to Table 2-7 for derating values.