23.22.34 PMC SleepWalking Activity Status Register 0

Note: PIDx refers to identifiers as defined in the section Peripheral Identifiers.
Name: PMC_SLPWK_ASR0
Offset: 0x0120
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
 PID31PID30PID29PID28PID27PID26PID25PID24 
Access RRRRRRRR 
Reset 00000000 
Bit 2322212019181716 
 PID23PID22PID21PID20PID19PID18PID17PID16 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
 PID15PID14PID13PID12PID11PID10PID9PID8 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 PID7        
Access R 
Reset 0 

Bits 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27, 28, 29, 30, 31 – PIDx Peripheral x Activity Status

Only the following PIDs can be configured with asynchronous partial wake-up: UARTx and TWIHSx. 
All other PIDs are always read at ‘0’.

ValueDescription
0 The peripheral x is not currently active. The asynchronous partial wake-up (SleepWalking) function can be activated.
1 The peripheral x is currently active. The asynchronous partial wake-up (SleepWalking) function must not be activated.