23.22.25 PMC Peripheral Clock Status Register 1

Note: PIDx refers to identifiers as defined in the section Peripheral Identifiers.
Name: PMC_PCSR1
Offset: 0x0108
Reset: 0x00000000
Property: Read-only

Bit 3130292827262524 
    PID60PID59PID58PID57PID56 
Access RRRRR 
Reset 00000 
Bit 2322212019181716 
   PID53PID52PID51PID50PID49PID48 
Access RRRRRR 
Reset 000000 
Bit 15141312111098 
 PID47PID46PID45PID44PID43PID42PID41PID40 
Access RRRRRRRR 
Reset 00000000 
Bit 76543210 
 PID39 PID37 PID35PID34PID33PID32 
Access RRRRRR 
Reset 000000 

Bits 24, 25, 26, 27, 28 – PIDx Peripheral Clock x Status

ValueDescription
0

The corresponding peripheral clock is disabled.

1

The corresponding peripheral clock is enabled.

Bits 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21 – PIDx Peripheral Clock x Status

ValueDescription
0

The corresponding peripheral clock is disabled.

1

The corresponding peripheral clock is enabled.

Bit 5 – PIDx Peripheral Clock x Status

ValueDescription
0

The corresponding peripheral clock is disabled.

1

The corresponding peripheral clock is enabled.

Bits 0, 1, 2, 3 – PIDx Peripheral Clock x Status

ValueDescription
0

The corresponding peripheral clock is disabled.

1

The corresponding peripheral clock is enabled.