23.22.27 PMC Oscillator Calibration Register

This register can only be written if the WPEN bit is cleared in the PMC_WPMR register.

Name: PMC_OCR
Offset: 0x0110
Reset: 0x00404040
Property: Read/Write

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
 SEL12CAL12[6:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 01000000 
Bit 15141312111098 
 SEL8CAL8[6:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 01000000 
Bit 76543210 
 SEL4CAL4[6:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 01000000 

Bit 23 – SEL12 Selection of Main RC Oscillator Calibration Bits for 12 MHz

ValueDescription
0 Factory-determined value stored in Flash memory.
1 Value written by user in CAL12 field of this register.

Bits 22:16 – CAL12[6:0] Main RC Oscillator Calibration Bits for 12 MHz

Calibration bits applied to the RC Oscillator when SEL12 is set.

Bit 15 – SEL8 Selection of Main RC Oscillator Calibration Bits for 8 MHz

ValueDescription
0 Factory-determined value stored in Flash memory.
1 Value written by user in CAL8 field of this register.

Bits 14:8 – CAL8[6:0] Main RC Oscillator Calibration Bits for 8 MHz

Calibration bits applied to the RC Oscillator when SEL8 is set.

Bit 7 – SEL4 Selection of Main RC Oscillator Calibration Bits for 4 MHz

ValueDescription
0 Default value stored in Flash memory.
1 Value written by user in CAL4 field of this register.

Bits 6:0 – CAL4[6:0] Main RC Oscillator Calibration Bits for 4 MHz

Calibration bits applied to the RC Oscillator when SEL4 is set.