23.22.11 PMC Host Clock Register
This register can only be written if the WPEN bit is cleared in the PMC_WPMR register.
| Name: | PMC_MCKR |
| Offset: | 0x0030 |
| Reset: | 0x00000001 |
| Property: | Read/Write |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| UPLLDIV2 | MDIV[1:0] | ||||||||
| Access | R/W | R/W | R/W | ||||||
| Reset | 0 | 0 | 0 | ||||||
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PRES[2:0] | CSS[1:0] | ||||||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 1 | ||||
Bit 13 – UPLLDIV2 UPLL Divider by 2
| Value | Description |
|---|---|
| 0 | UPLL_CLK frequency is divided by 1. |
| 1 | UPLL_CLK frequency is divided by 2. |
Bits 9:8 – MDIV[1:0] Host Clock Division
| Value | Name | Description |
|---|---|---|
| 0 | EQ_PCK |
MAIN_CLK is FCLK divided by 1. |
| 1 | PCK_DIV2 |
MAIN_CLK is FCLK divided by 2. |
| 2 | PCK_DIV4 |
MAIN_CLK is FCLK divided by 4. |
| 3 | PCK_DIV3 |
MAIN_CLK is FCLK divided by 3. |
Bits 6:4 – PRES[2:0] Processor Clock Prescaler
| Value | Name | Description |
|---|---|---|
| 0 | CLK_1 |
Selected clock |
| 1 | CLK_2 |
Selected clock divided by 2 |
| 2 | CLK_4 |
Selected clock divided by 4 |
| 3 | CLK_8 |
Selected clock divided by 8 |
| 4 | CLK_16 |
Selected clock divided by 16 |
| 5 | CLK_32 |
Selected clock divided by 32 |
| 6 | CLK_64 |
Selected clock divided by 64 |
| 7 | CLK_3 |
Selected clock divided by 3 |
Bits 1:0 – CSS[1:0] Host Clock Source Selection
| Value | Name | Description |
|---|---|---|
| 0 | SLOW_CLK |
SLOW_CLK is selected |
| 1 | MAIN_CLK |
MAINCK is selected |
| 2 | PLLA_CLK |
PLLA_CLK is selected |
| 3 | UPLL_CLK |
UPPLL_CLK_DIV is selected |