23.22.33 PMC SleepWalking Status Register 1
Note: PIDx refers to identifiers as defined in the section Peripheral
Identifiers.
| Name: | PMC_SLPWK_SR1 |
| Offset: | 0x013C |
| Reset: | 0x00000000 |
| Property: | Read-only |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| PID60 | PID59 | PID58 | PID57 | PID56 | |||||
| Access | R | R | R | R | R | ||||
| Reset | 0 | 0 | 0 | 0 | 0 |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| PID53 | PID52 | PID51 | PID50 | PID49 | PID48 | ||||
| Access | R | R | R | R | R | R | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| PID47 | PID46 | PID45 | PID44 | PID43 | PID42 | PID41 | PID40 | ||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| PID39 | PID37 | PID35 | PID34 | PID33 | PID32 | ||||
| Access | R | R | R | R | R | R | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bits 24, 25, 26, 27, 28 – PIDx Peripheral SleepWalking x Status
| Value | Description |
|---|---|
| 0 | The asynchronous partial wake-up (SleepWalking) function of the peripheral is currently disabled or the peripheral enabled for asynchronous partial wake-up (SleepWalking) cleared the PIDn bit upon detection of a wake-up condition. |
| 1 |
The asynchronous partial wake-up (SleepWalking) function of the peripheral is currently enabled. |
Bits 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21 – PIDx Peripheral SleepWalking x Status
| Value | Description |
|---|---|
| 0 | The asynchronous partial wake-up (SleepWalking) function of the peripheral is currently disabled or the peripheral enabled for asynchronous partial wake-up (SleepWalking) cleared the PIDn bit upon detection of a wake-up condition. |
| 1 |
The asynchronous partial wake-up (SleepWalking) function of the peripheral is currently enabled. |
Bit 5 – PIDx Peripheral SleepWalking x Status
| Value | Description |
|---|---|
| 0 | The asynchronous partial wake-up (SleepWalking) function of the peripheral is currently disabled or the peripheral enabled for asynchronous partial wake-up (SleepWalking) cleared the PIDn bit upon detection of a wake-up condition. |
| 1 |
The asynchronous partial wake-up (SleepWalking) function of the peripheral is currently enabled. |
Bits 0, 1, 2, 3 – PIDx Peripheral SleepWalking x Status
| Value | Description |
|---|---|
| 0 | The asynchronous partial wake-up (SleepWalking) function of the peripheral is currently disabled or the peripheral enabled for asynchronous partial wake-up (SleepWalking) cleared the PIDn bit upon detection of a wake-up condition. |
| 1 |
The asynchronous partial wake-up (SleepWalking) function of the peripheral is currently enabled. |