Handling GETMXDS CCC With Defining Byte
Target supports GETMXDS CCC with an optional defining byte and returns other capabilities based on the value of the defining byte. The length of data returned depends on the defining byte and its associated capabilities. Table 24-22 describes the specifics associated with possible defining bytes.
| Value | Encoding | Description |
|---|---|---|
0x00 | WRRDTURN | Describes standard (Target) write/read speed parameters and the optional maximum read turnaround time. Equivalent to the GETMXDS CCC without a defining byte. |
0x01 – 0x90 | Reserved | These defining bytes are unsupported and are NACKed. |
0x91 | CRHDLY | Describes delay parameters for a Controller-capable (Secondary Controller) device and its expected activity state during the Controller handoff. |
0x92 – 0xBF | Reserved | These defining bytes are unsupported and are NACKed. |
0xC0 – 0xDF | Reserved | These defining bytes are unsupported and are NACKed. |
0xE0 – 0xFE | Vendor extensions | Target treats the GETMXDS CCC as a directed vendor CCC. |
0xFF | Reserved | This defining byte is unsupported and is NACK'd. |
The byte format for defining byte ‘91’ is described in Table 24-23.
| Bit | Field | Value |
|---|---|---|
7:3 | Reserved | Returns 0, as this field is Reserved. |
2 | Set Bus Activity State | The value is returned from the I3CxCLTDATSPD [SETACTSTATE] register field, which can be programmed by the application. |
1:0 | Controller Handoff Activity State | The value is returned from the I3CxCLTDATSPD [ACTSTATE] register field, which can be programmed by the application. |