20.4.15 Index Event
When CCM[1:0] = 00 and HALLEN=0
(Quadrature mode), the IMV[1:0] bits in the QEI Control register (QEIxCON[9:8]) specify the
state of the QEAx and QEBx input signals required to acknowledge an index event. An index
event is accepted when an index pulse occurs while the value of the QEAx and QEBx inputs
match the condition set in the IMV[1:0] bits. This prevents further index events from being
accepted until the index input signal is deasserted and ensures that only one index event
occurs for each index input pulse. Figure 20-10 illustrates the Index Reset Position Counter operation.
When CCM[1:0] = 01, 10 or 11 (count
mode), or 00 and HALLEN = 1 (Hall mode), the IMV[1:0]
bits are not used for index matching because there is no Quadrature state in this mode.