20.4.8 Index Counter

The 32-bit wide Index Counter (INDXxCNT) register counts index events and is incremented or decremented based on the direction output of the quadrature logic decoder (see Figure 20-1 20-3). For more information, refer to Index Event.