20.4.2 Quadrature Count Mode
Quadrature count mode is selected by the CCM[1:0] = 0 and HALLEN =
0 in the QEIx Control register (QEIxCON[1:0]). In this mode, the
QEA/EXTCNT and QEB/DIR/GATE inputs are decoded to generate count pulses and direction
information to control the POSxCNT and VELxCNT registers.
The INDXxCNT register counts when a valid edge is detected on the INDXx input. Figure 20-1 20-3 illustrates the timing diagram of the Quadrature Count mode operation.
.