24.4.4.8.1 Detecting Error Type in the Processed Commands
The ERR_STATUS field in the I3CxRESPQUE register is used to detect the error type in the processed commands. This field indicates errors based on the codes shown in Table 24-15.
| ERROR_CODE | ERROR_TYPE | ERROR_DESCRIPTION |
|---|---|---|
|
0x0 |
NO_ERR |
The initiated transfer was successful without any errors. |
|
0x1 |
CRC_ERR |
A CRC error occurred in the HDR-DDR read transfer. |
|
0x2 |
PARITY_ERR |
A parity error occurred in HDR-DDR read transfers. |
|
0x3 |
Reserved |
Reserved |
|
0x4 |
ADDR_HDR_NACK_ERR |
Received NACK for the address header. This indicates no I3C target is present in the system. |
|
0x5 |
ADDR_NACK_ERR |
Received NACK for target address of write/read transfer or Received NACK for assign address of ENTDAA Transfer. |
|
0x6 |
OVL_URL_ERROR |
Experienced Receive FIFO Overflow in HDR Transfers or Experienced Transmit FIFO Underflow in HDR Transfers |
|
0x7 |
Reserved |
Reserved |
|
0x8 |
ABORT_ERR |
The transfer is terminated based on the user-initiated terminate. |
|
0x9 |
I2C_WR_DATA_NACK_ERR |
Received NACK for the I2C Write Data Transfer. |
|
0xC |
PEC_ERROR |
A PEC byte validation error occurs in read transfers when the TRANSFER_COMMAND[PEC] bit is set to 1. |