9.4.7.4 Over Voltage and Under Voltage Trip Points

The default trip-point selections are driven by the corresponding calibrated values for the regulator voltages and the bandgap input. All sources will be checked against the OV and UV trip points during the round-robin sequence.