9.4.7.1 Module Enable

The module is enabled by programming the PWRM bits in the FPWRM configuration register with the value 0b1010. Once enabled via the configuration fuse, the module will remain ON always, even after a system Reset, unless a value of 0 is programmed into the FPWRM configuration register and a device POR occurs.