3.4.3.7 TAG Memory Parity

The TAG (address table) is currently constructed with register memory. Changes to this memory will be enhanced with an odd parity bit for each stored address. Odd parity will have a parity bit value of 0 if there are an odd number of 1 and 0 values. This means a default data value of 0x0000 will have the parity bit set to 1.