3.4.3.7.2 Clearing TAG Parity Errors
BIT Clear or BCLR, or a write with the correct bit set. The error bit is cleared at hardware Reset. There is no auto-clear function.
BIT Clear or BCLR, or a write with the correct bit set. The error bit is cleared at hardware Reset. There is no auto-clear function.
DS70005629B
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.