14.18.3 Memory Windows Output to File Dialog
Output specified memory range to a file. Access this dialog from some target memory window context menus.

| Item | Description |
|---|---|
| Range | Enter a range
of data to output to a file. Address: Enter an Address range - Start to End Address. Lines: Enter a range of Lines - Start line to End line. |
| Filepath | Browse to a location for the output file or enter in the text box. |