16.3.1.6 Fuses
The fuses contain device configuration values and are copied to their target registers at the end of the start-up sequence. Fuses are not altered by a chip erase.
Only the UPDI can configure the fuses, but both the CPU and the UPDI can read them.