16.3.1.3 Signature Row
The Signature Row contains a Device ID identifying each microcontroller device type and a serial number for each manufactured device. The serial number consists of the production lot, wafer number, and the device's wafer coordinates. The CPU or the UPDI interface can read the Signature Row. However, the Signature Row can't be written or erased.