16.3.2.3.8 Chip Erase Command
The Chip Erase (CHER) command erases the Flash and the EEPROM. The EEPROM is unaltered if the EEPROM Save During Chip Erase (EESAVE) fuse in FUSE.SYSCFG0 is set.
If the device is locked, the EEPROM is erased by a chip erase, regardless of the EESAVE
bit. The read/write protection (BOOTRP, APPCODEWP, APPDATAWP) bits in the CTRLB register do
not prevent the operation. All Flash and EEPROM bytes will read back 0xFF
after this command.
This command can only be started from the UPDI.