17.4.7.2 Parity Error Injection
Parity errors can be injected into data output on the data bus (i.e., a load instruction
from the CPU) by writing a ‘1’ to the PARITY bit in the CTRLA
register.
To test the parity error on the load address, force the CPU to inject a parity error on the
address bus on the next data bus access by writing a ‘1’ to the INJPDA bit
in the CPU.CTRLA register.
To test the parity error on the data to be stored in RAM, configure the CPU to inject a
parity error on the data bus on the next data bus write access by writing a
‘1’ to the INJPDD bit in the CPU.CTRLA register.
Writing a ‘1’ to the INJPDC bit in the CPU.CTRLA register can also inject
an error into the control signals.