30.3.3.5 Test Speedup
Writing ‘1’ to the TEST bit in the CTRLB register will immediately load the
SWDT counter (CNT) with a value of one. Counter operation is otherwise as normal. This feature
allows speedup of testing the SWDT functionality, which is helpful in the Functional Safety
applications.