23.6.7 Driver Control

Name: DRVCTRL
Offset: 0x18
Reset: 0x00000000
Property: PAC Write-Protection, Enable-Protected

Bit 3130292827262524 
 FILTERVAL1[3:0]FILTERVAL0[3:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
     INVEN3INVEN2INVEN1INVEN0 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 15141312111098 
     NRV3NRV2NRV1NRV0 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
     NRE3NRE2NRE1NRE0 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 31:28 – FILTERVAL1[3:0] Non-Recoverable Fault Input 1 Filter Value

This bit field defines the filter value applied to the TCE1 event input line. When the TCE1 event input line is configured as a synchronous event, this value must be 0x0.

Bits 27:24 – FILTERVAL0[3:0] Non-Recoverable Fault Input 0 Filter Value

This bit field defines the filter value applied to the TCE0 event input line. When the TCE0 event input line is configured as a synchronous event, this value must be 0x0.

Bits 16, 17, 18, 19 – INVENn Waveform Output n Inversion

This bit is used to select inversion on the output of channel n.

Writing a ‘0’ to INVENn disables inversion of the output from WO[n].

Writing a ‘1’ to INVENn inverts the output from WO[n].

Bits 8, 9, 10, 11 – NRVn Non-Recoverable State n Output Value

This bit defines the value of the enabled override output n under non-recoverable fault condition.

Bits 0, 1, 2, 3 – NREn Non-Recoverable State n Output Enable

This bit enables the override of output n by NRVn value under a non-recoverable fault condition.

ValueDescription
0A non-recoverable fault sets the output to tri-state
1A non-recoverable faults set the output to NRVn level.