23.6.21 Compare/Capture Channel n Buffer

The Compare/Capture Channel n Buffer (CCBUFn) register serves as the buffer for the associated Compare/Capture Channel n (CCn) register. The CCBUFn register value is copied to the CCn register on an UPDATE condition or when writing the Update command to the Command bit field in the Control B Set register (CTRLBSET.CMD = UPDATE).

Note:
  • This register is write-synchronized. The CCn Synchronization Busy bit in the Synchronization Busy register (SYNCBUSY.CCn) must be checked to ensure that synchronization of the CCn register is complete..
  • This register must be written with 32-bit access only (no 8- or 16-bit writes)
  • Accessing this register using the CPU or DMA will affect the corresponding Compare/Capture Channel n Buffer Valid bit in the Status register (STATUS.CCBUFVn)
Name: CCBUF[n]
Offset: 0x70 + n*0x04 [n=0..3]
Reset: 0x00000000
Property: Write-Synchronized

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
 CCBUF[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 CCBUF[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 15:0 – CCBUF[15:0] Compare/Capture Channel Buffer Value

This bit field holds the Compare/Capture Channel Buffer Value.