23.6.15 Pattern

Note: This register is write-synchronized. The PATT Synchronization Busy bit of the Synchronization Busy register (SYNCBUSY.PATT) must be checked to ensure that the PATTERN register synchronization is complete.
Name: PATT
Offset: 0x38
Reset: 0x0000
Property: Write-Synchronized

Bit 15141312111098 
     PGV3PGV2PGV1PGV0 
Access R/WR/WR/WR/W 
Reset 0000 
Bit 76543210 
     PGE3PGE2PGE1PGE0 
Access R/WR/WR/WR/W 
Reset 0000 

Bits 8, 9, 10, 11 – PGVn Pattern Generation Output n Value

This register holds the values of pattern for each waveform output.

Bits 0, 1, 2, 3 – PGEn Pattern Generation Output n Enable

This register holds the enable status of the pattern generation for each waveform output.