23.6.2 Control B Clear
| Name: | CTRLBCLR |
| Offset: | 0x04 |
| Reset: | 0x00 |
| Property: | PAC Write-Protection, Write-Synchronized, Read-Synchronized |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| CMD[2:0] | IDXCMD[1:0] | ONESHOT | LUPD | DIR | |||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 7:5 – CMD[2:0] TCC Command
Writing 0x0 to this bit field has no effect.
Writing a value other than 0x0 to these bit field bits
will clear the pending command.
Bits 4:3 – IDXCMD[1:0] Ramp Index Command
This bit field can be used to force cycle A and cycle B changes in all RAMP2 operations. On timer/counter update condition, the command is executed, the IDX flag in the STATUS register is updated, and the IDXCMD command is cleared.
Writing 0x0 to this bit field has no effect.
Writing a value other than 0x0 to this bit field will clear the pending
command.
Bit 2 – ONESHOT One-Shot
This bit controls the one-shot operation of the TCC. When one-shot operation is enabled, the TCC will stop counting on the next overflow or underflow condition or upon receiving a stop command.
Writing a ‘0’ to this bit has no effect.
Writing a ‘1’ to this bit will disable the one-shot operation.
| Value | Description |
|---|---|
| 0 | The TCC will update the counter value on overflow or underflow condition and continue operation |
| 1 | The TCC will stop counting on the next overflow or underflow condition |
Bit 1 – LUPD Lock Update
This bit controls the update operation of the TCC buffered registers.
When the Lock Update bit is cleared, the values of the buffer registers will be copied to their non-buffered counterparts on an UPDATE condition.
This bit has no effect when input capture operation is enabled.
Writing a ‘0’ to this bit has no effect.
Writing a ‘1’ to this bit enables buffer registers updates on hardware UPDATE condition.
| Value | Description |
|---|---|
| 0 | The buffer registers values are copied into the corresponding non-buffer registers on a hardware update condition |
| 1 | The buffer registers values are not copied into the corresponding non-buffer registers on a hardware update condition |
Bit 0 – DIR Counter Direction
This bit is used to change the direction of the counter.
Writing a ‘0’ to this bit has no effect.
Writing a ‘1’ to this bit will clear the bit and cause the
counter to count up.
| Value | Description |
|---|---|
| 0 | The timer/counter is counting up (incrementing) |
| 1 | The timer/counter is counting down (decrementing) |