4.3.10.2 W14 Software Stack Frame Pointer
A frame is a user-defined section of memory in the stack that is used by a single function. The Working register, W14, can be used as a Stack Frame Pointer with the LNK (link) and ULNK (unlink) instructions. W14 can be used in a normal Working register by instructions when it is not used as a Frame Pointer.