4.3.18.1 Start and End Addresses
The Modulo Addressing scheme requires that a starting and ending address be specified and loaded into the 24-bit Modulo Buffer Address registers: XMODSRT, XMODEND, YMODSRT and YMODEND.
Note: Y space Modulo Addressing EA calculations assume word-sized
data (LSb of every EA is always clear).
The length of a circular buffer is not directly specified. It is determined by the difference between the corresponding start and end addresses. The maximum possible length of the circular buffer is 32K words (64 Kbytes).