14.3.5 DMA Channel x Control Register

Legend: HS = Hardware Settable bit; HC = Hardware Clearable bit

Note:
  1. The number of transfers per CHREQ bit setting depends on TRMODE[1:0].
  2. The channel enable also depends on PCHEN if PPEN is set high for ping-pong operation support.
  3. CNT[31:0] are reloaded in every repeated operation regardless of RELOADC.
Name: DMAxCH
Offset: 0x2310, 0x233C, 0x2368, 0x2394, 0x23C0, 0x23EC, 0x2418, 0x2444

Bit 3130292827262524 
   PPENPCHEN RELOADCRELOADDRELOADS 
Access R/WR/W/HS/HCR/WR/WR/W 
Reset 00000 
Bit 2322212019181716 
        RETEN 
Access R/W 
Reset 0 
Bit 15141312111098 
 SAMODE[1:0]DAMODE[1:0]TRMODE[1:0]FLWCON[1:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 SIZE[1:0] CHREQDONEENMATCHENHALFENCHEN 
Access R/WR/WR/WR/WR/WR/WR/W/HC 
Reset 0000000 

Bit 29 – PPEN  Ping-Pong Operation Support Enable bit (refer to Ping-Pong)

ValueDescription
1 Ping-pong operation support is enabled.
0 Ping-pong operation support is disabled.

Bit 28 – PCHEN  Ping-Pong Channel Enable bit (refer to Ping-Pong)

Intended to support the ping-pong operation; the bit takes effect only when PPEN is set high as follows.
ValueDescription
1 The DMA channel is enabled if CHEN is set high; this bit is hardware settable via PCHEN of the other DMA channel pair used in the Ping-Pong mode.
0 The DMA channel is disabled.

Bit 26 – RELOADC  CNT[31:0] Reload bit(3)

ValueDescription
1 CNT[31:0] are reloaded to their previously written value (buffered original content) upon the start of the next operation.
0 CNT[31:0] are not reloaded.

Bit 25 – RELOADD  DADDR[23:0] Reload bit

ValueDescription
1 DADDR[23:0] are reloaded to their previously written value upon the start of the next operation.
0 DADDR[23:0] are not reloaded.

Bit 24 – RELOADS  SADDR[23:0] Reload bit

ValueDescription
1 SADDR[23:0] are reloaded to their previously written value upon the start of the next operation.
0 SADDR[23:0] are not reloaded.

Bit 16 – RETEN  Read Error Trap Enable bit

ValueDescription
1 DMA channel suspends transfer operation on bus read error and asserts dma_trap signal.
0 DMA channel continues transfer operation when bus read error is encountered.

Bits 15:14 – SAMODE[1:0] Source Address Mode Selection bits

ValueDescription
11 Reserved
10 SADDR[23:0] are decremented based on SIZE[1:0] after a transfer completion.
01 SADDR[23:0] are incremented based on SIZE[1:0] after a transfer completion.
00 SADDR[23:0] remain unchanged after a transfer completion.

Bits 13:12 – DAMODE[1:0] Destination Address Mode Selection bits

ValueDescription
11 Reserved
10 DADDR[23:0] are decremented based on SIZE[1:0] after a transfer completion.
01 DADDR[23:0] are incremented based on SIZE[1:0] after a transfer completion.
00 DADDR[23:0] remain unchanged after a transfer completion.

Bits 11:10 – TRMODE[1:0] Transfer Mode Selection bits

ValueDescription
11 Repeated Continuous
10 Continuous
01 Repeated One-Shot
00 One-Shot

Bits 9:8 – FLWCON[1:0] Data Flow Control bits

ValueDescription
11 Reserved
10 Read from SADDR[23:0] only
01 Read from SADDR[23:0] followed by write to DADDR[23:0] and SADDR[23:0] (NULLW)
00 Read from SADDR[23:0] followed by write to DADDR[23:0]

Bits 7:6 – SIZE[1:0] Data Size Selection bits

ValueDescription
11 Reserved
10 One 32-bit word is transferred at a time.
01 One 16-bit word is transferred at a time.
00 One byte word is transferred at a time.

Bit 4 – CHREQ  DMA Channel Software Request bit(1)

This bit is automatically reset to ‘0’ upon completion of a DMA transfer.
ValueDescription
1 One DMA request is initiated by software.
0 No DMA request is initiated by software.

Bit 3 – DONEEN Done Interrupt Enable bit

ValueDescription
1 An interrupt is invoked upon DONE flag being set.
0 An interrupt is not invoked by DONE condition.

Bit 2 – MATCHEN Pattern Match Enable bit

ValueDescription
1 Pattern match is enabled.
0 Pattern match is disabled.

Bit 1 – HALFEN 50% Completion Watermark bit

ValueDescription
1 An interrupt is invoked when the CNT[31:0] counter has reached its halfway point.
0 An interrupt is not invoked by a Half condition.

Bit 0 – CHEN  DMA Channel Enable bit (2)

ValueDescription
1 The corresponding DMA channel is enabled.
0 The corresponding DMA channel is disabled.