14.3.4 DMA High Address Limit Register
Note:
- The HADDR[23:0] bits apply to data space only. SFR space outside the range from LADDR[23:0] to HADDR[23:0] is accessible by the DMA and will not result in an interrupt. Setting HADDR[23:0] to an address in SFR will, therefore, be ignored.
| Name: | DMAHIGH |
| Offset: | 0x230C |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| HADDR[23:16] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| HADDR[15:8] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| HADDR[7:0] | |||||||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 | |
Bits 23:0 – HADDR[23:0] High Limit Address bits(1)
10 and CHEN is
cleared.