14.3.13 DMA Channel x Invert Register

Name: DMAxINV
Offset: 0x2330, 0x235C, 0x2388, 0x23B4, 0x23E0, 0x240C, 0x2438, 0x2464

Bit 3130292827262524 
 INV[31:24] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 2322212019181716 
 INV[23:16] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 15141312111098 
 INV[15:8] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 
Bit 76543210 
 INV[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000000 

Bits 31:0 – INV[31:0] Inverter Register bits

Setting these bits high results in the corresponding data bit(s) from the DMABUF register being inverted. This action takes place before setting and clearing, if applicable, and occurs prior to the data reaching their destination.