4.3.14.2 One Instruction Word, Two Instruction Cycles
In these instructions, there is no prefetch flush. The only instructions of this type are the MOV.D instructions (load and store double word), SFR reads and SFR bit operations. Two cycles are required to complete these instructions, as shown in Figure 4-14.
MOVLL &
MOVLCR Two-Word, Two-Cycle Instruction Flow