4.3.11.1 Byte to Word Conversion
The dsPIC33A CPU has two instructions that are helpful when mixing 8, 16 and 32-bit ALU operations.
The Sign-Extend (SE) instruction takes a byte or word
value in a W register or data memory and creates a sign-extended
long word value that is stored in a W register.
The Zero-Extend (ZE) instruction takes a byte or word
value in a W register or data memory and clears the 24 or 16
MSbs of a long word in a destination W register for an extend
from 8 or 16 bits, respectively.