1.1.2 Receiver

The transceiver input includes all the features required to build a PCIe interface, such as input level sensitivity, signal detection, and termination. When PCIESS is used within a device, the Libero SoC software configures the receiver with all the necessary input features. For more information, see PolarFire Family Transceiver User Guide.