1.1.4 Reference Clock

For PCIe applications, a differential 100 or 125 MHz reference clock with a ±300 ppm tolerance is used by the transceiver transmit PLL and CDR PLL to generate the required 125 MHz output clock (depending on the lane speed settings), which is passed to the embedded PCIESS. The settings for the transmit PLL and the CDR PLL are automatically determined by the Libero SoC software.

The transceiver reference clock inputs accept LVDS/CML/HCSL input clock signals according to PCIe specifications. Proper termination is included as required by the specification. For more information, see PolarFire Family Transceiver User Guide.

According to PCIe specifications, upstream and downstream PCIe devices must transmit data at a rate within 600 ppm for each other at all times. This specification allows a reference clock with a ±300 ppm tolerance. To ensure that the minimum clock period is not violated, the PCIESS uses a spread-spectrum technique that does not permit modulation above the nominal frequency.

The data rate can be modulated from 0% to 0.5% of the nominal data rate frequency at a modulation rate ranging from 30 to 33 KHz. Along with the ±300 ppm tolerance limit, both ports require the same bit-rate clock when the data is modulated using spread-spectrum clocking (SSC).

The PolarFire family of devices support the following clocking topologies defined by the PCIe specifications: common Refclk and separate Refclk.

  • The Common Refclk is the most widely supported clocking method in open systems where the root port or root complex provides a clock to the endpoint. An advantage of this clocking architecture is that it supports SSC, which reduces electromagnetic interference (EMI).
  • The Separate Refclk uses two independent clock sources: one each for the root and the endpoint. The clock sources must maintain ± 300 ppm frequency accuracy and cannot use SSC.