1.1.3 Transmitter
(Ask a Question)The transceiver output includes features such as output swing, termination, and de-emphasis. When PCIESS is used within a device, the Libero SoC software configures the transmitter with all the necessary output features. For more information, see PolarFire Family Transceiver User Guide.
Important: In PCIe subsystem, the receiver detection circuitry within
the transmitter is bypassed and the link training and status state machine (LTSSM) state
moves to “polling.compliance” state (when 50 Ω is terminated to the Transmitter) when
REFCLK is available and TX PLL is locked. The link training remains unaffected when an
active receiver is connected. This causes the optional key-sight protocol test card
(PTC) test (LOOPBACK_THROUGH_CONFIG) to fail. To pass the test, set the
PMA_RXPLL_FLOCK_SEL bit to 0 when LTSSM is in “polling.compliance” state and set to 1 in
other states.